4 Repairs and Enhancements
| Type of Change | Issue ID | Description | Devices Affected |
|---|---|---|---|
| Improvement | M8PD-10406 | Generation of module ISR call inside legacy Interrupt Routine when "Generate MODULE ISR" component is enabled in the dependent module GUI | All supported devices |
| Bug Fix | M8PD-9467 | Disable Interrupt on Change Interrupt (IOCI) by default in Interrupt Manager GUI | All supported devices |