Pin Configuration and Pinouts

Table . Pin Configuration
Package: 8-Lead SOIC or 8-Pad UDFN
Pin # Function I2C SWI
1-3,7 No Connect NC NC
4 Ground GND GND
5 Serial I/O SDA SIO
6 Serial Clock SCL NC
8 Supply VCC VCC
Figure . Pinouts(1)
Note:
  1. Connecting the exposed backside paddle of the UDFN package to GND is recommended.