Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Device:

TA010: Pre-configured Cryptographic Coprocessor with secure hardware-based key storage

Trust Type TFLX Type of Microchip Trust Product
Trust Product Configuration AUTH Configuration associated with Trust Product.
Package Options U 8-Pad 2 x 3 x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat No Lead Package (UDFN)
S 8-Lead (0.150” Wide Body), Plastic Gull Wing Small Outline (JEDEC® SOIC)
Product Identifier VAO(1) Standard Product Identifier.
Vxx(2) Customer Specific Product Identifier.
Examples:
  • TA010-TFLXAUTHU-Vxx: TrustFLEX AUTH, Provisioned, 8-UDFN, 5k Reel MOQ, I2C Interface
  • TA010-TFLXAUTHS-Vxx: TrustFLEX AUTH, Provisioned, 8-SOIC 3.3k Reel MOQ, I2C Interface
Note:
  1. Check with Microchip to determine if the Standard Product Offering is currently available to be ordered through the Microchip programming center.
  2. Products that are not available through the programming center will receive a unique ordering code defined by Microchip. The base product code will be common but the Vxx number will be a unique assignment for each customer.