6.6 Nonce Command

The Nonce command can output a random number for use by the system. A single invocation of the Nonce command will result in the following:
  • A random number will be generated and output on the bus for use by the host system.
  • An internal nonce value will be generated for use internally by the TA010-TFLXAUTH.