Jump to main content
TA010-TFLXAUTH CryptoAutomotive™ Data Sheet
Search
Product Pages
TA010
TA010-TFLXAUTH
Home
9
Package Drawings
9.3
3-Lead Contact
Introduction
Features
Use Cases
Pin Configuration and Pinouts
1
Overview
2
EEPROM Memory
3
Security Information
4
I/O Interfaces
5
Electrical Characteristics
6
Command Descriptions
7
Application Information
8
Package Marking Information
9
Package Drawings
9.1
8-Pad VDFN
9.2
8-Lead SOIC
9.3
3-Lead Contact
10
Revision History
11
Product Identification System
Microchip Information
9.3 3-Lead Contact