1 Harmony 3 Crypto v4.x Library Application Examples for PIC32CZ CA9X Family
Contents Summary
| Folder | Description |
|---|---|
| apps/benchmarks | Contains Crypto v4 benchmark applications |
| apps/examples | Contains Crypto v4 library example applications |
Benchmark Examples
The provided benchmark applications showcase HSM performance of the Crypto v4 library by using large sets of randomly generated data. The benchmark data is published in the associated datasheet.
Code Examples
The following sections describe applications that are provided to demonstrate the typical usage models of the Crypto v4 library.