1 What is the Timer0 PLIB Driver?
The Timer0 (TMR0)module operates as a synchronous/asynchronous 8/16-bit timer/counter. It features a programmable period, selectable clock sources, prescalers, and interrupts.
The Timer0 (TMR0)module operates as a synchronous/asynchronous 8/16-bit timer/counter. It features a programmable period, selectable clock sources, prescalers, and interrupts.