Jump to main content
Features
- Fully
Specified Configuration Zone
- I2C Interface with One-Time Changeable I2C Address
- Compatible with LoRaWAN 1.1 and 1.0
Specifications
- Diversified Network and Application
Parent Keys Used to Generate LoRa Session Keys
- IEEE - Extended Unique Identifier
(EUI-64) for LoRaWAN Networks is supported
- LoRaWAN Over The Air Activation
(OTAA) Support
- Support for TTI Join Servers
- Support for Actility ThingPark™
Wireless Platform
- Key Slots for Derived Session Keys
Based on Diversified Parent Keys Including:
- Application/Network session
keys
- Network/Server integrity
keys
- Network/Server encryption
keys
- Repersonalization Key for Reassigning
LoRaWAN Device Network Association
- Elliptic-Curve Cryptography (ECC
secp256r1) Private Key for Elliptic-Curve Diffie-Hellman (ECDH) and External
Signs
- Storage Slot for ECC Public Key and
Compressed Certificates
- I/O Protection Key for Encrypting
Data Transfers
- Available in 8-Pad UDFN and 8-Pin SOIC Packages in 2k or 100
Unit Production Quantities and 10 unit prototype sample quantities.