4.3 Board Operation Hints and Tips

  • Only use the USB cable included in the kit box or an equivalent one for powering the SAMA7D65-Curiosity Kit board.
  • When powering the board, it will start automatically without the need to press the START button.
  • Make sure the board is not powered when plugging and unplugging daughter boards (on mikroBUS, M.2, 10/100/1000 SODIMM slot, RPi connector) and displays. Exceptions to this rule can be made for USB connectors.