4 Text formatting
Testing different text formattings.
active-low
Make sure RESET has an over-line.
Soft hyphen
MargaretAreYouGrievingOverGoldengroveUnleavingLeavesLikeTheThingsOfManYouWithYourFreshThoughtsCareForCanYouAhAsTheHeartGrowsOlderItWillComeToSuchSightsColderByAndByNorSpareASighThoughWorldsOfWanwoodLeafmealLieAndYetYouWillWeepAndKnowWhyNowNoMatterChildTheNameSorrowsSpringsAreTheSameNorMouthHadNoNorMindExpressedWhatHeartHeardOfGhostGuessedItIsTheBlightManWasBornForItIsMargaretYouMournFor
Compact paragraphs
Normal paragraph 1
Normal paragraph 2
Normal paragraph 3
Compact paragraph 1
Compact paragraph 2
Compact paragraph 3
Code Listing Auto Format
#define DEFINES 200 int main() { int a=0,b=2; while (a < 3) a++; if (b == 2) { printf("SCORE!"); } return a; /* 10 20 30 40 50 60 70 78*/ }
Some assembly.
start: nop ldi R16, 0xff sts PORTE_DIR, r16 ldi r17, 0x80 output: sts PORTE_OUT, r17 rol r17 ldi r16, 0x00 delay: ldi r18, 0x00 delay1: inc r18 brne delay1 inc r16 brne delay break rjmp output
Code Listing Manual Format
int (*(*foo)(const void *))[3]