28.5.5 LUT n Control C
Name: | LUTCTRLC |
Offset: | 0x07 + n*0x04 [n=0..1] |
Reset: | 0x00 |
Property: | Enable-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INSEL2[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – INSEL2[3:0] LUT n Input 2 Source Selection
These bits select the source for input 2 of LUT n:
Value | Name | Description |
---|---|---|
0x0 | MASK | Masked input |
0x1 | FEEDBACK | Feedback input |
0x2 | LINK | Linked other LUT as input source |
0x3 | EVENT0 | Event input source 0 |
0x4 | EVENT1 | Event input source 1 |
0x5 | IO | I/O pin LUTn-IN2 input source |
0x6 | AC0 | AC0 OUT input source |
0x7 | TCB0 | TCB WO input source |
0x8 | TCA0 | TCA WO2 input source |
0x9 | TCD0 | TCD WOA input source |
0xA | - | Reserved |
0xB | SPI0 |
SPI MISO input source |
other | - | Reserved |