40.1 Online Package Drawings

For the most recent package drawings:
  1. Go to www.microchip.com/packaging.
  2. Go to the package type specific page, for example VQFN.
  3. Search for either Drawing Number, Style or GPC to find updated drawing.
Table 40-1. Drawing Numbers
Package Type Drawing Number(1) Style Atmel Legacy GPC Comment
SOIC14 C04-00065 D3X SVQ -
Note:
  1. If the drawing number is not found online, the drawing present in the datasheet is the newest one.