Jump to main content
38.6 AC
Characteristics
Figure 38-51. Hysteresis vs. VCM - 10 mV
(VDD =5V)
Figure 38-52. Hysteresis vs. VCM - 10 mV to
50 mV (VDD =5V, T=25°C)
Figure 38-53. Offset vs. VCM - 10 mV
(VDD =5V)
Figure 38-54. Offset vs. VCM - 10 mV to 50
mV (VDD =5V, T=25°C)
Figure 38-55. Propagation Delay vs. VCM
LPMODE Enabled, Falling Positive Input, VOD = 25 mV (T=25°C)
Figure 38-56. Propagation Delay vs. VCM
LPMODE Enabled, Rising Positive Input, VOD = 30 mV (T=25°C)
Figure 38-57. Propagation Delay vs. VCM
LPMODE Disabled, Falling Positive Input, VOD = 30 mV (T=25°C)
Figure 38-58. Propagation Delay vs. VCM
LPMODE Disabled, Rising Positive Input, VOD = 30 mV (T=25°C)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.