Up to 115 ksps at 10-Bit Resolution (150 ksps at 8-bit)
Up to Ten Multiplexed Single-ended Input
Channels
Temperature Sensor Input Channel
0V to VDD ADC Input Voltage
Range
Multiple Internal ADC Reference Voltages
Between 0.55V and VDD
External Reference Input VVREFA
Free-running or Single Conversion mode
Interrupt Available on ADC Conversion
Complete
Optional Event Triggered Conversion
Optional Interrupt on Conversion
Results
Compare Function for Accurate Monitoring
or User-Defined Thresholds (Window Comparator mode)
Accumulation up to 64 Samples per
Conversion
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.