23.10 Register Summary - RTC
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | RUNSTDBY | PRESCALER[3:0] | RTCEN | |||||
0x01 | STATUS | 7:0 | CMPBUSY | PERBUSY | CNTBUSY | CTRLABUSY | ||||
0x02 | INTCTRL | 7:0 | CMP | OVF | ||||||
0x03 | INTFLAGS | 7:0 | CMP | OVF | ||||||
0x04 | TEMP | 7:0 | TEMP[7:0] | |||||||
0x05 | DBGCTRL | 7:0 | DBGRUN | |||||||
0x06 | Reserved | |||||||||
0x07 | CLKSEL | 7:0 | CLKSEL[1:0] | |||||||
0x08 | CNT | 7:0 | CNT[7:0] | |||||||
15:8 | CNT[15:8] | |||||||||
0x0A | PER | 7:0 | PER[7:0] | |||||||
15:8 | PER[15:8] | |||||||||
0x0C | CMP | 7:0 | CMP[7:0] | |||||||
15:8 | CMP[15:8] | |||||||||
0x0E ... 0x0F | Reserved | |||||||||
0x10 | PITCTRLA | 7:0 | PERIOD[3:0] | PITEN | ||||||
0x11 | PITSTATUS | 7:0 | CTRLBUSY | |||||||
0x12 | PITINTCTRL | 7:0 | PI | |||||||
0x13 | PITINTFLAGS | 7:0 | PI | |||||||
0x14 | Reserved | |||||||||
0x15 | PITDBGCTRL | 7:0 | DBGRUN |