29.5.2 MUX Control A
Name: | MUXCTRLA |
Offset: | 0x02 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INVERT | MUXPOS[2:0] | MUXNEG[1:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – INVERT Invert AC Output
Bits 5:3 – MUXPOS[2:0] Positive Input MUX Selection
Value | Name | Description |
---|---|---|
0x0 | AINP0 | Positive Pin 0 |
0x1 | AINP1 | Positive Pin 1 |
0x2 | AINP2 | Positive Pin 2 |
Bits 1:0 – MUXNEG[1:0] Negative Input MUX Selection
Value | Name | Description |
---|---|---|
0x0 | AINN0 | Negative Pin 0 |
0x1 | Reserved | Reserved |
0x2 | VREF | Voltage Reference |
0x3 | DAC | DAC output Instance n of the AC will use instance n of the DAC: for example AC0 will use DAC0 and AC1 will use DAC1. |