5.1 Multiplexed Signals

Table 5-1. PORT Function Multiplexing
SOIC 14-PinPin Name (1,2)Other/SpecialADC0ADC1PTC(4)AC0AC1AC2DAC0USART0SPI0TWI0TCA0TCBn TCD0CCL
10PA0RESET/ UPDIAIN0LUT0-IN0
11PA1AIN1TxD(3)MOSISDA(3)LUT0-IN1
12PA2EVOUT0AIN2RxD(3)MISOSCL(3)LUT0-IN2
13PA3EXTCLKAIN3XCK(3)SCKWO3TCB1 WO
14GND
1VDD
2PA4AIN4AIN0X0/Y0XDIR(3)SSWO4WOALUT0-OUT
3PA5VREFAAIN5AIN1X1/Y1OUTAINN0WO5TCB0 WOWOB
4PA6AIN6AIN2X2/Y2AINN0AINP1AINP0OUT
5PA7AIN7AIN3X3/Y3AINP0AINP0AINN0LUT1-OUT
6PB3

TOSC1

OUTRxDWO0(3)
7PB2TOSC2, EVOUT1OUTTxDWO2
8PB1AIN10X4/Y4AINP2XCKSDAWO1
9PB0AIN11X5/Y5AINP2AINP1XDIRSCLWO0
Note:
  1. Pin names are of type Pxn, with x being the PORT instance (A, B) and n the pin number. Notation for signals is PORTx_PINn. All pins can be used as event input.
  2. All pins can be used for external interrupt, where pins Px2 and Px6 of each port have full asynchronous detection.
  3. Alternate pin positions. For selecting the alternate positions, refer to the PORTMUX documentation.
  4. Every PTC line can be configured as X- or Y-line.