17.5.4 Interrupt Control
Name: | INTCTRL |
Offset: | 0x09 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VLMCFG[1:0] | VLMIE | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:1 – VLMCFG[1:0] VLM Configuration
These bits select which incidents will trigger a VLM interrupt.
Value | Description |
---|---|
0x0 | Voltage crosses VLM threshold from above |
0x1 | Voltage crosses VLM threshold from below |
0x2 | Either direction is triggering an interrupt request |
Other | Reserved |