20.7.12 Low Byte Timer Period Register - Split Mode
The TCAn.LPER register contains the TOP value of low byte timer.
Name: | LPER |
Offset: | 0x26 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LPER[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 7:0 – LPER[7:0] Period Value Low Byte Timer
These bits hold the TOP value of low byte timer.