9.5.2 Control B
Name: | CTRLB |
Offset: | 0x01 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BOOTLOCK | APCWP | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – BOOTLOCK Boot Section Lock
Writing a ’1’ to this bit locks the boot section from read and instruction fetch.
If this bit is ’1’, a read from the boot section will return ’0’. A fetch from the boot section will also return ‘0’ as instruction.
This bit can be written from the boot section only. It can only be cleared to ’0’ by a Reset.
This bit will take effect only when the boot section is left the first time after the bit is written.
Bit 0 – APCWP Application Code Section Write Protection
Writing a ’1’ to this bit protects the application code section from further writes.
This bit can only be written to ’1’. It is cleared to ’0’ only by Reset.