6.1 Overview
The main memories are SRAM data memory, EEPROM data memory, and Flash program memory. In addition, the peripheral registers are located in the I/O memory space.
Property | ATtiny1614 |
---|---|
Size | 256 bytes |
Page size | 32 bytes |
Number of pages | 8 |
Start address | 0x1400 |
Property | ATtiny1614 |
---|---|
Size | 2 KB |
Start address | 0x3800 |
Property | ATtiny1614 |
---|---|
Size | 16 KB |
Page size | 64 bytes |
Number of pages | 256 |
Start address | 0x8000 |