33.5.3 Control A
Name: | CTRLA |
Offset: | 0x02 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IBDLY | PARD | DTD | RSD | GTVAL[2:0] | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – IBDLY Inter-Byte Delay Enable
Bit 5 – PARD Parity Disable
Bit 4 – DTD Disable Time-out Detection
Bit 3 – RSD Response Signature Disable
Bits 2:0 – GTVAL[2:0] Guard Time Value
This bit field selects the Guard Time Value that will be used by the UPDI when the transmission mode switches from RX to TX.
Value | Description |
---|---|
0x0 | UPDI Guard Time: 128 cycles (default) |
0x1 | UPDI Guard Time: 64 cycles |
0x2 | UPDI Guard Time: 32 cycles |
0x3 | UPDI Guard Time: 16 cycles |
0x4 | UPDI Guard Time: 8 cycles |
0x5 | UPDI Guard Time: 4 cycles |
0x6 | UPDI Guard Time: 2 cycles |
0x7 | GT off (no extra Idle bits inserted) |