Jump to main content
PolarFire Ethernet Sensor Bridge Quickstart Guide
Search
Introduction
1
Hardware Features
2
Demo Requirements
3
Running the Demo
3.1
Setting up the Demonstration
3.2
Setting up the PolarFire ESB
3.3
Camera Setup
3.4
Setting up the AGX Orin developer kit
3.5
Jetson AGX Orin Developer Kit Setup Host Setup
3.6
Build and Test the Sensor Bridge Demo Container
3.7
Run Tests in the Demo Container
3.8
Sensor Bridge Software Loopback Tests
4
Running Examples
4.1
Streaming the Video on AGX Developer Kit
4.2
Running Pose Estimation on GPU
5
Documentation Resources
Microchip FPGA Support
Microchip Information
Trademarks
Legal Notice
Microchip Devices Code Protection Feature