4.3 Functional Decription
The Signal and Noise Generator can be configured to generate various analog signals such as DC, sine waves, square waves and FSK. It can also be configured to add both white and periodic noise to the generated analog signal output. The extension board is illustrated in Figure 1-1 and Figure 1-2.