1.1 Features

  • Atmel ATSAM4LC4C microcontroller
  • Embedded debugger (EDBG)
    • USB interface
    • Programming and debugging (target) through Serial Wire Debug (SWD)
    • Virtual COM-port interface to target via UART
    • Atmel Data Gateway interface (DGI) to target via synchronous UART or TWI
    • Four GPIOs connected to target for code instrumentation
  • Digital I/O
    • Two mechanical buttons (including one reset button)
    • One user LED
    • Four extension headers
  • Segment LCD display header
  • USB interface for host and device function (target)
  • Touch
    • One Atmel QTouch® button
  • Three possible power sources
    • External power
    • Embedded debugger USB
    • Target USB
  • 12MHz crystal
  • 32kHz crystal