4.3 Embedded Debugger Implementation
The SAM4L Xplained Pro contains an Embedded Debugger (EDBG) that can be used to program and debug the ATSAM4LC4C using Serial Wire Debug (SWD). The Embedded debugger also include a Virtual Com port interface over UART, an Atmel Data Gateway Interface over synchronous UART, and TWI and it monitors four of the SAM4L GPIOs. Atmel Studio can be used as a front end for the Embedded Debugger.