3.2.1 Power Consumption
A clarification of the power consumption in the Power-Down sleep mode is made in Table 33-5. Functional change is shown in bold.
Table 33-5. Power Consumption in Power-Down, Standby and Reset Mode
| Mode | Description | Condition | Typ. 25°C | Max. 25°C | Max. 85°C(1) | Max. 125°C | Unit | |
|---|---|---|---|---|---|---|---|---|
| Standby | Standby power consumption | RTC running at 1.024 kHz from internal OSCULP32K | VDD = 3V | 0.7 | 3.0 | 6.0 | 8.0 | µA |
| Power Down/Standby | Power down/Standby power consumption is the same when all peripherals are stopped | All peripherals stopped | VDD = 3V | 0.1 | 0.6 | 5.0 | 7.0 | µA |
| Reset | Reset power consumption | Reset line pulled down | VDD = 3V | 100 | - | - | - | µA |
Note:
- These values are based on characterization and not covered by production test limits.