4.2.3 Obsolete Document DS40002125

Doc. Rev.DateComments
C12/2020
  • Added silicon revision C
  • Added new errata:
    • Device: Writing the OSCLOCK Fuse in FUSE.OSCCFG to ‘1’ Prevents Automatic Loading of Calibration Values
    • ADC: Pending Event Stuck When Disabling the ADC
    • CCL: The CCL Must be Disabled to Change the Configuration of a Single LUT
    • TCA: Restart Will Reset Counter Direction in NORMAL and FRQ Mode
    • TCB: CCMP and CNT Registers Operate as 16-Bit Registers in 8-Bit PWM Mode
    • USART:
      • Full Range Duty Cycle Not Supported When Validating LIN Sync Field
      • Open-Drain Mode Does Not Work When TXD is Configured as Output
      • Start-of-Frame Detection Can Unintentionally be Enabled in Active Mode when RXCIF is ‘0
  • Added new data sheet clarifications:
    • USART
    • Package Drawings
B10/2019
  • Updated document template
  • The ADC errata, ADC Functionality Cannot be Ensured with ADCCLK Above 1.5 MHz for All Conditions, has been split into two separate erratas and rewritten
  • Added clarification for ADC electrical characteristics
A06/2019Initial document release