num_sensors | 1 byte | 0 – 255 | The number of sensors to buffer data for the median
filter |
num_freqs | 1 byte | 3-to-7 | The number of frequencies to cycle/depth of the
median filter |
*freq_option_select | Pointer 2/4 bytes | Pointer | The pointer to the acquisition library frequency
selection parameter |
*median_filter_freq | Pointer 2/4 bytes | Pointer | The pointer to the array of selected
frequencies |
enable_freq_autotune | 1 byte | 0 or 1 | Disable (0) or enable
(1) automatic retuning of hop
frequencies |
max_variance_limit | 1 byte | 1-to-255 | Signal variance required to trigger returning of hop
frequency |
Autotune_count_in | 1 byte | 1-to-255 | The number of occurrences of
max_variance_limit to trigger retuning of hop
frequency |