1.3.3 Status and Output Data
| Parameter | Size | Range/Options | Usage |
|---|---|---|---|
module_status | 1 byte | N/A |
Module status – N/A |
current_freq | 1 byte | 0-to-15 | Current frequency step |
*filter_buffer | 2/4 bytes | N/A | The pointer to the filter buffer array for measured signals |
*qtm_acq_node_data | 2/4 bytes | N/A | The pointer to the node data structure of the acquisition group |
| PTC Clock = 4 MHz | ||
|---|---|---|
| PTC Frequency Delay Cycles | Frequency [kHz] | |
| 0 | FREQ_SEL_0 | 66.67 |
| 1 | FREQ_SEL_1 | 62.5 |
| 2 | FREQ_SEL_2 | 58.82 |
| 3 | FREQ_SEL_3 | 55.56 |
| 4 | FREQ_SEL_4 | 52.63 |
| 5 | FREQ_SEL_5 | 50 |
| 6 | FREQ_SEL_6 | 47.62 |
| 7 | FREQ_SEL_7 | 45.45 |
| 8 | FREQ_SEL_8 | 43.48 |
| 9 | FREQ_SEL_9 | 41.67 |
| 10 | FREQ_SEL_10 | 40 |
| 11 | FREQ_SEL_11 | 38.46 |
| 12 | FREQ_SEL_12 | 37.04 |
| 13 | FREQ_SEL_13 | 35.71 |
| 14 | FREQ_SEL_14 | 34.48 |
| 15 | FREQ_SEL_15 | 33.33 |
| 16 | FREQ_SEL_SPREAD | Variable frequencies |