1.5.3 Status and Output Data
| Parameter | Size | Range/Options | Usage |
|---|---|---|---|
qtm_keys_status | 1 byte | Bit 7: Reburst required Bit 6-1: Reserved Bit 0: Touch Detection | Indicates the current state of the Touch Key Group |
acq_group_timestamp | 2 bytes | 0-to-65535 | Timestamp of last drift period processed |
dht_count_in | 1 byte | 0-to-‘sensor_drift_hold_time’ | Countdown to drift hold release after a touch event |
tch_drift_count_in | 1 byte | 0-to-‘sensor_touch_drift_rate’ | Countdown to next towards a touch drift period |
antitch_drift_count_in | 1 byte | 0-to-‘sensor_anti_touch_drift_rate’ | Countdown to the next away from a touch drift period |
Individual Key Sensor Data
The individual key sensor data is required by other post processing
modules like Scroller. So, this data structure definition is placed on the
common_compoenents_api.h file.| Parameter | Size | Range/Options | Usage |
|---|---|---|---|
sensor_state | 1 byte | Bit field | Touch key sensor state |
sensor_state_counter | 1 byte | 0-to-255 | The number of repeat measurements to confirm a touch detection and an out-of-touch detection |
*node_data_struct_ptr | 2/4 bytes | Pointer | Pointer to node data structure array |
Channel_reference | 2 bytes | 0-to-65535 | Reference measurement, baseline for touch detection |
sensor_state | Value |
|---|---|
QTM_KEY_STATE_DISABLE | 0x00 |
QTM_KEY_STATE_INIT | 0x01 |
QTM_KEY_STATE_CAL | 0x02 |
QTM_KEY_STATE_NO_DET | 0x03 |
QTM_KEY_STATE_FILT_IN | 0x04 |
QTM_KEY_STATE_DETECT | 0x85 |
QTM_KEY_STATE_FILT_OUT | 0x86 |
QTM_KEY_STATE_ANTI_TCH | 0x07 |
QTM_KEY_STATE_SUSPEND | 0x08 |
QTM_KEY_STATE_CAL_ERR | 0x09 |
|
Note: Bit 7
(0x80u) is set in each state where the touch key sensor is
‘In Detect’.
| |