1.1 Prerequisites
Running the example described in this application note requires the following:
- Atmel Studio 6.2 Service Pack 2
- ATmega328P Xplained Mini
- ATWINC1500 Xplained Pro with FW19.3
- I/O1 Xplained Pro
- Device to run Android application
- Soldering iron and solder
- Wires
- 0Ω resistor
- Two angled 100 mil headers
- Single pin header