The Android application AVR for IoT is found as an apk-file in the zip-file
accompanying this application note. To install the application, save the apk-file to an
Android device and open it from the device. This will install the application. If the
install is blocked, go to Settings → Lock screen and security and turn on "Unknown
sources".
The application logo is shown in the figure below.Figure 2-6. AVR for IoT Application Logo
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.