Features
Operating Conditions
- 1.8–5.5V, -40°C to +85°C, DC to 24 MHz
- 1.8–5.5V, -40°C to +125°C, DC to 24 MHz
- AEC-Q100 Grade 1 (-40°C to +125°C)
- Single-cycle hardware multiplier
- Up to 128 KB in-system self-programmable Flash
- Up to 16 KB SRAM main memory
- Power-on Reset (POR) and Brown-out Detection (BOD)
- Internal and external clock options
- External Interrupt Controller (EIC)
- One non-maskable interrupt
- Idle and Standby sleep modes
- SleepWalking peripherals
- Up to 55 programmable I/O pins
- Up to 16 external interrupts
- Multi-Voltage I/O (MVIO)
- Main Clock Controller (MCLK)
- Generic Clock Controller (GCLK)
- Clock sources:
- Internal 1-24 MHz High Frequency Oscillator (OSCHF)
- Internal 32.768 kHz Oscillator (OSC32K)
- External 32.768 kHz Oscillator input (XOSC32K)
- In-circuit and in-application programming
- 2-wire Serial Wire Debug Port Interface
- Four hardware breakpoints, one data watchpoint
- Micro Trace Buffer (MTB) for instruction trace in SRAM
- Programming and Debugging Interface Disable (PDID) functionality
- One 12-bit, 800 ksps Analog-to-Digital Converter (ADC)
- Differential and single-ended input
- Automatic offset and gain error compensation
- Oversampling and decimation in hardware to support up to 5 extra bits of resolution
- Two Analog Comparators (AC) with window compare function
- Peripheral Touch Controller (PTC) with up to 29 self-capacitance touch channels
- Internal and external voltage reference options
- 2-channel Direct Memory Access Controller (DMAC) with CRC Function
- 4-channel Event System
- Four 16-bit Timer/Counters:
- Three 16-bit basic timers (TC0-2)
- One 16-bit Timer/Counter for Control with four PWM channels (TCC0)
- 32-bit Real Time Counter (RTC) with clock/calendar function
- Watchdog Timer (WDT)
- Two Serial Communication Interfaces
(SERCOM), configurable to operate as:
- USART with full-duplex and single-wire half-duplex configuration
- ISO7816 UART
- I2C up to 1 MHz (SERCOM0)
- SPI
- LIN Host/Client
- RS-485
- Configurable Custom Logic (CCL) with four Look-Up Tables (LUT)
- Integrated Temperature Sensor
Available Packages
- 20-pin SSOP and VQFN
- 28-pin SSOP, SPDIP and VQFN
- 32-pin TQFP and VQFN
- 48-pin TQFP and VQFN
- 64-pin TQFP and VQFN