4.7.3 Variables
static CPU_SS2_RAM volatile uint8_t testResult_Subset2
static CPU_SS2_RAM volatile uint8_t testData_Subset2
static CPU_SS2_RAM volatile uint8_t testResult_array_Subset20
static CPU_SS2_RAM volatile uint8_t testResult_array_Subset21