3.1.3.1 DIAG_CPU_SelfTest()
uint8_t DIAG_CPU_SelfTest (diag_cpu_execution_mode_t executionMode)
Software Requirement Reference ID: SW_CPU_SELF_TEST_LIB_01
Executes CPU self-test subsets.This periodic self-test algorithm is used to verify the functional correctness of all CPU instructions, blocks and features.-
All available instruction opcodes
-
All addressing modes
-
All bits of every address and data bus structure (in both 0 and 1 bit states)
-
The logical functionality of all control and status bits in CPU registers
-
Tll blocks of the Arithmetic and Logic Unit. The overall test suite is subdivided into three test subset functions (each representing a different subset of CPU functionality), which are executed in a cyclic manner. For example, a different Test Subset function may be called by the application every 2 ms, thereby completing the entire test suite every 6 ms; since each Test Subset generates a unique 16-bit data result, three such test results are generated during the 6 ms window.
Each Test Subset function performs a series of tests, incrementally generating a unique 16-bit result at the end of the function execution.
This self-test API works in two modes indicated by diag_cpu_execution_mode_t. With DIAG_CPU_SELF_TEST_ALL, all the test subset functions may be executed during a single API call. With DIAG_CPU_SELF_TEST_SUBSET_1, DIAG_CPU_SELF_TEST_SUBSET_2 and DIAG_CPU_SELF_TEST_SUBSET_3, only a single Test subset function is executed during a single API call.
-
MOV and MOVW instructions are tested
-
Addressing modes tested: Immediate, File Register, Register Direct and Indirect (with Pre-Increment, Post-Increment, Pre-Decrement, Post-Decrement, Literal Offset and Register Offset)
-
All bits of the program memory address bus are toggled
-
All bits of the SRAM data memory address bus are toggled
-
All bits of the SRAM data bus are toggled
-
SWAP instruction is tested
-
All bit manipulation, bit test, compare and bit-compare-skip operations are tested
-
CPU registers tested for read/write operations
-
All conditional branch instructions with alternative conditions
-
Program Counter (PC) behavior during above program flow change operations
-
All CALL and RETURN operations
-
NOP instruction
-
All stack operations
-
All arithmetic and logic instructions
-
All data rotate and shift instructions
-
All MUL instruction variants
This API also updates the DIAG_CPU_SelfTestErrorMask which contains the error status of all subsets together.
| in | executionMode |
- Indicates the operating mode in which the DIAG_CPU_SelfTest diagnostic API function will be executed |
8-bit Error Mask <- - - - - S3 S2 S1> Test bit = 1: Subset execution is successful Test bit = 0: Subset execution is failed |
This error mask will contain the status of all subset executions. Starting from the Least Significant Byte (LSB), each bit indicates the status of an individual subset.