3.4.1.1 Definitions
#define CPU_SS3_RAM __section("CPU_SelfTest_Variables_RAM")
Section to group intermediate result variables. Following linker option needs to be added in 'additional linker options' under linker settings in project properties: -Wl,-PCPU_SelfTest_Variables_RAM=address. The address is user configurable.
#define CPU_SUBSET3_EXPECTED_RESULT 0x55
Passing signature of the test result for Subset 3 of CPU self-test diagnostic.