3 Software Requirements
The CryptoAuth Trust Platform can be used in a variety of ways. These include:
- As a development tool in conjunction with Microchip’s Trust Platform Design Suite of use case tools.
 - As a development and demonstration platform for Microchip predefined applications.
 - As a development platform to develop your own applications using Microchip’s Python®-based tools or C-based tools.
 
Various software tools are available to work with the CryptoAuth Trust Platform.