4.2.1 LED
One yellow user LED is available on the PIC16F17146 Curiosity Nano board. It can be controlled by either GPIO or PWM. Driving the connected I/O line to GND can also activate the LED.
| PIC16F17146 Pin | Function | Shared Functionality |
|---|---|---|
| RC1 | Yellow LED0 | Edge connector |