1.1.1 The CPON Bits Incorrectly Default to OFF Mode
The CPON bits incorrectly default to OFF mode (CPON = 00) instead of
AUTO mode (CPON = 01) upon power-up or device reset.
Work around
User software must configure the charge pump to operate in AUTO mode by writing
'01' to the CPON bits of the CPCON register.
Affected Silicon Revisions
| A1 | A2 | A3 | |||||
| X | X | X |