2.3 CPCON Charge Pump Threshold (CPT) Bit
In the CPCON register, the description of the Charge Pump Threshold (CPT) bit (CPCON[1])
is the opposite of its actual behavior. The correct description of the bit’s operation
is shown below (changes from the data sheet in bold).
| Value | Description |
|---|---|
1 | VDD is below the charge pump auto-enable threshold (VAUTO) |
0 | VDD is above the charge pump auto-enable threshold (VAUTO) |