1.4.1 Waking from Sleep May Cause Unexpected Behavior
Waking from Sleep may cause unexpected behavior.
Work around
Do not use the SLEEP instruction. If clock switching is available and there is a need
for reduced current consumption, switch to the slowest system clock.
Affected Silicon Revisions
| B0 | B2 | B3 | B4 | D2 | |||
| X |