4 Conclusion
The Universal Asynchronous Receiver Transmitter (UART) with Protocol Support Module is a Serial Communications Interface that is used to communicate with other peripheral devices. This technical brief covers the basic functionality of the UART without the use of the protocol features, such as DMX, DALI and LIN. For more information, visit www.microchip.com.