Version History
| Version | Changes |
|---|---|
| 2.0 |
The packages have been updated as follows: ISO 26262 FMEDA for ATtiny80x/160x, rev. C ISO 26262 FMEDA for ATtiny20x/40x/21x/41x, rev. C Safety Manual for tinyAVR® 0, rev. C replaced with Safety Manual for tinyAVR®, megaAVR® and AVR® Ex rev A. |
| 1.0 |
Package created. Includes the following items: ISO 26262 FMEDA for ATtiny80x/160x, rev. B ISO 26262 FMEDA for ATtiny20x/40x/21x/41x, rev. B Safety Manual for tinyAVR® 0, rev. C |