37.16 DAC
Operating Conditions:
| ||||||
---|---|---|---|---|---|---|
Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
VDD | Supply voltage | 1.8 | — | 5.5 | V | |
VOUT | Output voltage range | GND | — | VDD | V | |
VLSB | Resolution | — | 10 | — | Bit | |
VACC | Absolute accuracy | — | 1 | — | LSb | |
tST | Settling Time(1) | — | 7 | — | μs | VDACREF = VDD = 3.0V, 50 pF Load |
— | 10 | — | μs | VDACREF = VDD = 5.5V, 50 pF Load | ||
INL | Integral nonlinearity | -2.3 | 1 | 2.3 | LSb | 0x030 ≤ DAC.DATA < 0x2D0 |
DNL | Differential nonlinearity | -0.2 | 0.2 | 0.7 | LSb | 0x030 ≤ DAC.DATA < 0x2D0 |
EOFF | Offset error | 1.7 | 2.8 | 5 | LSb | |
EGAIN | Gain error | -3.3 | -1.1 | 0.7 | LSb | |
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. Note:
|