7.4 SRAM Data Memory
The primary task of the SRAM memory is to store application data. Also, the
program stack is located at the end of SRAM. It is not possible to execute from
SRAM.
Property |
AVR32DA28 AVR32DA32 AVR32DA48 |
---|---|
Size | 4 KB |
Start address | 0x7000 |