1 Memory Overview

The following table shows the memory overview of the entire family. Further documentation describes only the AVR32DA28/32/48 devices.

Table 1-1. Memory Overview
Devices

AVR32DA28
AVR32DA32
AVR32DA48

AVR64DA28
AVR64DA32
AVR64DA48
AVR64DA64

AVR128DA28
AVR128DA32
AVR128DA48
AVR128DA64

Flash Memory32 KB64 KB128 KB
SRAM4 KB8 KB16 KB
EEPROM512B512B512B
User Row32B32B32B