40.1 Online Package Drawings

For the most recent package drawings:
  1. Go to www.microchip.com/packaging.
  2. Go to the package type-specific page, for example, VQFN.
  3. Search for either Drawing Number or Style to find the most recent package drawings.
Table 40-1. Drawing Numbers
Pin CountPackage TypeDrawing NumberStyle
28SPDIPC04-00070SP
28SOICC04-00052SO
28SSOPC04-00073SS
32VQFNC04-21395RXB
32VQFN(1)C04-21511QZB
32TQFPC04-00074PT
48VQFNC04-004946LX
48VQFN(1)C04-005046MX
48TQFPC04-00300PT
Note:
  1. This package type has wettable flanks and will only be available for automotive (VAO) ordering codes.