32.1 Features
- 10-Bit Resolution
- High Drive Capabilities
- The DAC Output Can Be Used as Input to the ADC Positive Input
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.