37.13 USART

Figure 37-4. USART in SPI Mode - Timing Requirements in Host Mode
Table 37-18. USART in SPI Host Mode - Timing Specifications
SymbolDescriptionMin.Typ.✝Max.UnitCondition
fSCK *SCK clock frequency10MHz
TSCK *SCK period100ns
tSCKWSCK high/low width0.5×TSCKns
tSCKRSCK rise time2.7ns
tSCKFSCK fall time2.7ns
tMISMISO setup to SCK10ns
tMIHMISO hold after SCK10ns
tMOSMOSI setup to SCK0.5×TSCKns
tMOHMOSI hold after SCK1.0ns

Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.

* These parameters are characterized but not tested in production.